| Items | 
                                
                                                             1x1/2-3351R-Black 3351R CI 1X1/2 90 SCREWED BEND  | 
                        
                                
                                                             1x3/4-3351R-Black 3351R CI 1X3/4 90 SCREWED BEND  | 
                        
                                
                                                             1 1/4x1/2-3351R-Black 3351R CI 11/4X1/2 90 SCREWED BEND  | 
                        
                                
                                                             1 1/4x3/4-3351R-Black 3351R CI 11/4X3/4 90 SCREWED BEND  | 
                        
                                
                                                             1 1/4x1-3351R-Black 3351R CI 11/4X1 90 SCREWED BEND  | 
                |||||
| Industry Standards/Certifications | N/A ASME B16.4 Class 125; ASTM A 126; ASTM A-153 Class A; ASME B1.20.1 | |||||||||
| Type | N/A Elbow | |||||||||
| Style | N/A FNPT x FNPT | |||||||||
| Nominal Size | N/A 1 x 1/2 in | N/A 1 x 3/4 in | N/A 1 1/4 x 1/2 in | N/A 1 1/4 x 3/4 in | N/A 1 1/4 x 1 in | |||||
| Material | N/A Cast Iron conforming to ASTM A-126 | |||||||||
| Coatings | N/A Black | |||||||||
| Max. Rated Pressure | N/A 300 psi | |||||||||
| Product Number | N/A 0800001042 | N/A 0800001059 | N/A 0800001067 | N/A 0800001075 | N/A 0800001083 | |||||
| UPC Code | N/A 69029194326 | N/A 69029194327 | N/A 69029194328 | N/A 69029194329 | N/A 69029194330 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.64 lb | N/A 0.87 lb | N/A 0.96 lb | N/A 1.13 lb | N/A 1.16 lb | |||||
| 
                         | 
                ||||||||||