| Items |
1/2-CT121 CT121 1/2 COP TUBE RISER CLP |
3/4-CT121 CT121 3/4 COP TUBE RISER CLP |
1-CT121 CT121 1 COPPR TUBE RISER CLAMP |
1 1/4-CT121 CT121 11/4 COP TUBE RISER CLP |
1 1/2-CT121 CT121 11/2 COP TUBE RISER CLP |
|||||
| Tube Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Bolt Size | N/A 5/16 | N/A 5/16 | N/A 3/8 | N/A 3/8 | N/A 3/8 | |||||
| Max Load | N/A 75 lbf | N/A 75 lbf | N/A 120 lbf | N/A 150 lbf | N/A 150 lbf | |||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Copper Plated | |||||||||
| Approvals | N/A Complies with Federal Specification A-A-1192A (Type 8) WW-H-171-E (Type 8) , ANSI/MSS SP-69 and MSS SP-58 (Type 8). | |||||||||
| Service | N/A For support and steadying of copper tubing risers. | |||||||||
| Instalation | N/A Clamp is fitted and bolted preferably below a coupling or fitting on the tubing. Do not over tighten bolts. | |||||||||
| Features | N/A Rounded ears provide greater safety for personnel. | |||||||||
| Torque Values | N/A 11 | N/A 11 | N/A 21 | N/A 21 | N/A 21 | |||||
| Product Number | N/A 0500421011 | N/A 0500421029 | N/A 0500421037 | N/A 0500421045 | N/A 0500421052 | |||||
| UPC Code | N/A 69029114851 | N/A 69029114852 | N/A 69029114853 | N/A 69029114854 | N/A 69029114855 | |||||
| HPH Code | N/A 034GR3990 | N/A 034GR3991 | N/A 034GR3992 | N/A 034GR3993 | N/A 034GR3994 | |||||
| Weight | N/A 0.52 lb | N/A 0.56 lb | N/A 0.94 lb | N/A 0.98 lb | N/A 1.5 lb | |||||
|
|
||||||||||