| Items |
3/8X1 1/2-69H 69H 3/8X11/2 TRAPEZE PIPE HGR |
1/2X1 1/2-69H 69H 1/2X11/2 TRAPEZE PIPE HGR |
3/8X2-69H 69H 3/8X2 TRAPEZE PIPE HGR |
1/2X2-69H 69H 1/2X2 TRAPEZE PIPE HGR |
3/8X2 1/2-69H 69H 3/8X21/2 TRAPEZE PIPE HGR |
|||||
| Trapeze Pipe Size | N/A 1 1/2 | N/A 1 1/2 | N/A 2 | N/A 2 | N/A 2 1/2 | |||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Pre-Galvanized per ASTM A653 | |||||||||
| Service | N/A Allows for the hanging of piping systems between structural attachments. | |||||||||
| Approvals | N/A cULus Listed | |||||||||
| Maximum Temperature | N/A | |||||||||
| Max Load | N/A 0 lbf | |||||||||
| Rod Size | N/A 3/8 | N/A 1/2 | N/A 3/8 | N/A 1/2 | N/A 3/8 | |||||
| Max Service Pipe Size | N/A 4 | N/A 8 | N/A 4 | N/A 8 | N/A 4 | |||||
| Product Number | N/A 0502003310 | N/A 0502003338 | N/A 0502003312 | N/A 0502003340 | N/A 0502003314 | |||||
| UPC Code | N/A 65280800185 | N/A 65280803078 | N/A 65280800186 | N/A 65280800187 | N/A 65280803079 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 0 lb | |||||||||
|
|
||||||||||