| Items |
1/2-CT-69-Copper_Plated CT69 1/2-11/4 CP ADJ SWVL HGR |
3/4-CT-69-Copper_Plated CT69 1/2-11/4 CP ADJ SWVL HGR |
1-CT-69-Copper_Plated CT69 1/2-11/4 CP ADJ SWVL HGR |
1 1/4-CT-69-Copper_Plated CT69 1/2-11/4 CP ADJ SWVL HGR |
1 1/2-CT-69-Copper_Plated CT69 11/2 CP ADJ SWVL RING HGR |
|||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Copper Plated | |||||||||
| Maximum Temperature | N/A 450 ºF | |||||||||
| Max Load | N/A 300 lb | |||||||||
| Pipe Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1-1/4 in | N/A 1-1/2 in | |||||
| Rod Size A | N/A 3/8 in | |||||||||
| Product Number | N/A 0500406889 | N/A 0500406889 | N/A 0500406889 | N/A 0500406889 | N/A 0500406947 | |||||
| Weight | N/A 0.1 lb | |||||||||
|
|
||||||||||