| Items |
1-65SR-Painted-EPDM 65SR 1 STD WT RIGID CPLG GRV-E |
1-65SR-Painted-Nitrile 65SR 1 STD RIGID CPLG GRV T-NITRL |
1-66SR-Galvanized-EPDM 66SR 1 STD RIGID CPLG GALV-E |
1 1/4-65SR-Painted-EPDM 65SR 1-1/4 STD WT RIGID CPLG GRV-E |
1 1/4-65SR-Painted-Nitrile 65SR 1-1/4 STD RGD CPLG GRV T-NITRL |
|||||
| Industry Standards/Certifications | N/A NSF/ANSI 61 | |||||||||
| Type | N/A Standard Weight Rigid Coupling | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 1 in | N/A 1 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/4 in | |||||
| Housing Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | |||||||||
| Coatings | N/A Orange Paint (rust inhibiting) | N/A Orange Paint (rust inhibiting) | N/A Hot dipped galvanized conforming to ASTM A-153 | N/A Orange Paint (rust inhibiting) | N/A Orange Paint (rust inhibiting) | |||||
| Gasket Material | N/A EPDM | N/A Nitrile | N/A EPDM | N/A EPDM | N/A Nitrile | |||||
| Gasket Type | N/A C Gasket | |||||||||
| Bolt Material | N/A Zinc Electroplated to ASTM-183 Grade 2 | |||||||||
| Heavy Hex Nut | N/A Carbon Steel conforming to ASTM A-563 | |||||||||
| Application | N/A For use with water service, diluted acids, alkali solutions, oil-free air and other chemical services. NOT FOR PETROLEUM, STEAM, OR NATURAL GAS APPLICATIONS. | N/A For use with petroleum applications, vegetable & mineral oils, and air with oil vapors. NOT FOR USE IN HOT WATER, STEAM, OR NATURAL GAS APPLICATIONS. | N/A For use with water service, diluted acids, alkali solutions, oil-free air and other chemical services. NOT FOR PETROLEUM, STEAM, OR NATURAL GAS APPLICATIONS. | N/A For use with water service, diluted acids, alkali solutions, oil-free air and other chemical services. NOT FOR PETROLEUM, STEAM, OR NATURAL GAS APPLICATIONS. | N/A For use with petroleum applications, vegetable & mineral oils, and air with oil vapors. NOT FOR USE IN HOT WATER, STEAM, OR NATURAL GAS APPLICATIONS. | |||||
| Min. Service Temperature Range | N/A -30 ºF | N/A -20 ºF | N/A -30 ºF | N/A -30 ºF | N/A -20 ºF | |||||
| Max. Service Temperature Range | N/A 230 ºF | N/A 180 ºF | N/A 230 ºF | N/A 230 ºF | N/A 180 ºF | |||||
| Max. Working Pressure | N/A 1000 psi | |||||||||
| Max. End Gap | N/A 1/16 in | |||||||||
| Number of Sections | N/A 2 | |||||||||
| Product Number | N/A 4329000600 | N/A 4329000800 | N/A 4329003000 | N/A 4329000610 | N/A 4329000810 | |||||
| UPC Code | N/A 092201339973 | N/A 092201397287 | N/A 092201346339 | N/A 092201339980 | N/A 092201397294 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 1.25 lb | N/A 1.25 lb | N/A 1.25 lb | N/A 1.59 lb | N/A 1.59 lb | |||||
|
|
||||||||||