| Items |
2-7085P-Black 7085P 2 BLK 300 FLANGE NIPPLE |
2-7085P-Galvanized 7085P 2 GALV 300 FLANGE NIPPLE |
2 1/2-7085P-Black 7085P 2 1/2 BLK 300 FLANGE NIPPLE |
2 1/2-7085P-Galvanized 7085P 2 1/2 GALV 300 FLANGE NIPPLE |
3-7085P-Black 7085P 3 BLK 300 FLANGE NIPPLE |
|||||
| Industry Standards/Certifications | N/A No agency approvals for this product. | |||||||||
| Type | N/A Flange Nipples | |||||||||
| Style | N/A Plain | |||||||||
| Nominal Size | N/A 2 in | N/A 2 in | N/A 2 1/2 in | N/A 2 1/2 in | N/A 3 in | |||||
| Housing Material | N/A Carbon Steel conforming to ANSI B16.5 | |||||||||
| Coatings | N/A Black | N/A Galvanized | N/A Black | N/A Galvanized | N/A Black | |||||
| Product Number | N/A 0390052405 | N/A 0390052603 | N/A 0390052421 | N/A 0390052629 | N/A 0390052447 | |||||
| UPC Code | N/A 66242801449 | N/A 66242801437 | N/A 66242801448 | N/A 66242801436 | N/A 66242801447 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 8.20 lb | N/A 8.20 lb | N/A 11.9 lb | N/A 11.9 lb | N/A 15.50 lb | |||||
|
|
||||||||||