| Items |
2-3 1/2-277-BLK 277 2-31/2 BLK CI PIPE RL&PLT |
2-3 1/2-277-GAL 277 2-31/2 GAL CI P/ROLL&PLT |
4-6-277-BLK 277 4-6 BLK CI PIPE RL&PLATE |
4-6-277-GAL 277 4-6 GAL CI P/ROLL&PLT |
8-10-277-BLK 277 8-10 BLK CI PIPE RL&PLATE |
|||||
| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 45), WW-H-171-E (Type 46), ANSI/MSS SP-69 and MSS SP-58 (Type 45). | |||||||||
| Type | N/A Pipe Roll and Base Plate | |||||||||
| Style | N/A with Cast Iron Base Plate | |||||||||
| Pipe Size | N/A 2 to 3 1/2 | N/A 2 to 3 1/2 | N/A 4 to 6 | N/A 4 to 6 | N/A 8 to 10 | |||||
| Material | N/A Cast iron roll and plate | |||||||||
| Finish | N/A Plain | N/A Zinc Plated | N/A Plain | N/A Zinc Plated | N/A Plain | |||||
| Ambient Temperature [Max] | N/A 400 ºF | |||||||||
| Max Load | N/A 390 lb | N/A 390 lb | N/A 950 lb | N/A 950 lb | N/A 2,100 lb | |||||
| Product Number | N/A 0500182225 | N/A 0500366000 | N/A 0500182241 | N/A 0500366018 | N/A 0500182266 | |||||
| UPC Code | N/A 69029140367 | N/A 69029153184 | N/A 69029153180 | N/A 69029153185 | N/A 69029153181 | |||||
| HPH Code | N/A 034GR2230 | N/A 034GR2245 | N/A 034GR2231 | N/A 034GR2246 | N/A 034GR2232 | |||||
| Weight | N/A 4.0 lb | N/A 4.0 lb | N/A 5.6 lb | N/A 5.6 lb | N/A 15.3 lb | |||||
|
|
||||||||||