| Items |
2-3 1/2-274-Plain 274 2-31/2 CI ADJ STND&BASROLL |
2-3 1/2-274-GAL 274 2-31/2 GAL CIADJSTND&BS RL |
4-6-274-Plain 274 4-6 CI ADJ STAND&BASE ROLL |
4-6-274-GAL 274 4-6 GAL CI ADJ STD&BS RL |
8-10-274-Plain 274 8-10CI ADJ STAND&BASE ROLL |
|||||
| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 46), WW-H-171-E (Type 47), ANSI/MSS SP-69 and MSS SP-58 (Type 46). | |||||||||
| Type | N/A Adjustable Pipe Roll Stand | |||||||||
| Style | N/A with Base Plate | |||||||||
| Pipe Size | N/A 2 to 3 1/2 | N/A 2 to 3 1/2 | N/A 4 to 6 | N/A 4 to 6 | N/A 8 to 10 | |||||
| Material | N/A Cast iron base plate, stand roll; steel adjusting screws | |||||||||
| Finish | N/A Plain | N/A Zinc Plated | N/A Plain | N/A Zinc Plated | N/A Plain | |||||
| Ambient Temperature [Max] | N/A 400 ºF | |||||||||
| Max Load | N/A 390 lb | N/A 390 lb | N/A 950 lb | N/A 950 lb | N/A 2,100 lb | |||||
| Product Number | N/A 0500181623 | N/A 0500365002 | N/A 0500181649 | N/A 0500365010 | N/A 0500181664 | |||||
| UPC Code | N/A 69029114165 | N/A 69029153046 | N/A 69029114166 | N/A 69029153047 | N/A 69029114167 | |||||
| HPH Code | N/A 034GR2100 | N/A 034GR2115 | N/A 034GR2101 | N/A 034GR2116 | N/A 034GR2102 | |||||
| Weight | N/A 15.20 lb | N/A 15.20 lb | N/A 19.3 lb | N/A 19.3 lb | N/A 32.1 lb | |||||
|
|
||||||||||