| Items |
4-166A-ALLOY-PLN 166A 4 ALLOY PIPE PROT SADDLE |
5-166A-ALLOY-PLN 166A 5 ALLOY PIPE PROT SADDLE |
6-166A-ALLOY-PLN 166A 6 ALLOY PIPE PROT SADDLE |
8-166A-ALLOY-PLN 166A 8 ALLOY PIPE PROT SADDLE |
10-166A-ALLOY-PLN 166A 10 ALLOY PIPE PROT SADDLE |
|||||
| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 39A & 39B), WW-H-171-E (Type 40A & 40B), ANSI/MSS SP-69 and MSS SP-58 (Type 39A & 39B). | |||||||||
| Pipe Size | N/A 4 in | N/A 5 in | N/A 6 in | N/A 8 in | N/A 10 in | |||||
| Material | N/A Alloy Steel | |||||||||
| Finish | N/A Plain | |||||||||
| Max Load | N/A 7200 lb | |||||||||
| Maximum Temperature | N/A 950 ºF | |||||||||
| Product Number | N/A 0500075023 | N/A 0500075049 | N/A 0500075064 | N/A 0500075080 | N/A 0500075106 | |||||
| UPC Code | N/A 66242851612 | N/A 66242851611 | N/A 66242851610 | N/A 66242851609 | N/A 66242851608 | |||||
| HPH Codes | N/A | |||||||||
| Weight | N/A 15.7 lb | N/A 15.7 lb | N/A 16.3 lb | N/A 22.6 lb | N/A 24.3 lb | |||||
|
|
||||||||||