| Items |
1-177-Plain 177 1 BLK PIPE ROLL SUPP |
1-177-Zinc_Plated 177 1 GAL PIPE ROLL SUPPORT |
1 1/4-177-Plain 177 11/4 BLK PIPE ROLL SUPP |
1 1/4-177-Zinc_Plated 177 11/4 GAL PIPE ROLL SUPPORT |
1 1/2-177-Plain 177 11/2 BLK PIPE ROLL SUPP |
|||||
| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 41), WW-H-171-E (Type 42), ANSI/MSS SP-69 and MSS SP-58 (Type 41). | |||||||||
| Type | N/A Pipe Roll | |||||||||
| Style | N/A Adjustable Pipe Roll Support | |||||||||
| Material | N/A Cast iron roll and sockets; steel roll rod, continuous thread rods and hex nuts | |||||||||
| Finish | N/A Plain | N/A Zinc Plated | N/A Plain | N/A Zinc Plated | N/A Plain | |||||
| Pipe Size | N/A 1 in | N/A 1 in | N/A 1-1/4 in | N/A 1-1/4 in | N/A 1-1/2 in | |||||
| Max Temperature | N/A 400 ºF | |||||||||
| Product Number | N/A 0560503708 | N/A 0560507808 | N/A 0560503716 | N/A 0560507816 | N/A 0560503724 | |||||
| UPC Code | N/A 69029184856 | N/A 69029121098 | N/A 69029184857 | N/A 69029121100 | N/A 69029184858 | |||||
| HPH Code | N/A 034GR1919 | N/A 034GR1939 | N/A 034GR1920 | N/A 034GR1940 | N/A 034GR1921 | |||||
| Weight | N/A 1.1 lb | N/A 1.1 lb | N/A 1.2 lb | N/A 1.2 lb | N/A 1.2 lb | |||||
|
|
||||||||||