| Items |
2-2-1/2-164-CS-PLN 164 2-21/2 PIPE PROTECT SADDLE |
3-5-164-CS-PLN 164 3-5 PIPE PROTECT SADDLE |
6-8-164-CS-PLN 164 6-8 PIPE PROTECT SADDLE |
10-164-CS-PLN 164 10 PIPE PROTECT SADDLE |
12-14-164-CS-PLN 164 12-14 PIPE PROTECT SADDLE |
|||||
| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 39A & 39B), WW-H-171-E (Type 40A & 40B), ANSI/MSS SP-69 and MSS SP-58 (Type 39A & 39B). | |||||||||
| Pipe Size | N/A 2 in | N/A 3 in | N/A 6 in | N/A 10 in | N/A 12 in | |||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Plain | |||||||||
| Max Load | N/A 1200 lb | N/A 1200 lb | N/A 1800 lb | N/A 1800 lb | N/A 5000 lb | |||||
| Maximum Temperature | N/A 650 ºF | |||||||||
| Center Line of Pipe to Outside of Saddle C | N/A 4 9/16 in | N/A 5 1/16 in | N/A 6 9/16 in | N/A 8 11/16 in | N/A 9 5/8 in | |||||
| Product Number | N/A 0500073028 | N/A 0500073044 | N/A 0500073069 | N/A 0500073085 | N/A 0500073101 | |||||
| UPC Code | N/A 69029113793 | N/A 69029113794 | N/A 69029113795 | N/A 69029113796 | N/A 69029113797 | |||||
| HPH Code | N/A 034GR0670 | N/A 034GR0672 | N/A 034GR0676 | N/A 034GR0678 | N/A 034GR0679 | |||||
| Weight | N/A 4.5 lb | N/A 4.9 lb | N/A 7.7 lb | N/A 8.8 lb | N/A 11.4 lb | |||||
|
|
||||||||||