| Items |
1-1/4-2-163-CS-PLN 163 11/4-2 PIPE PROTECT SADDLE |
2-1/2-3-163-CS-PLN 163 21/2-3 PIPE PROTECT SADDLE |
3-1/2-5-163-CS-PLN 163 31/2-5 PIPE PROTECT SADDLE |
6-163-CS-PLN 163 6 PIPE PROTECT SADDLE |
8-163-CS-PLN 163 8 PIPE PROTECT SADDLE |
|||||
| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 39A & 39B), WW-H-171-E (Type 40A & 40B), ANSI/MSS SP-69 and MSS SP-58 (Type 39A & 39B). | |||||||||
| Pipe Size | N/A 1-1/4 in | N/A 2 in | N/A 3 in | N/A 6 in | N/A 8 in | |||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Plain | |||||||||
| Max Load | N/A 1200 lb | N/A 1200 lb | N/A 1200 lb | N/A 1800 lb | N/A 1800 lb | |||||
| Maximum Temperature | N/A 650 ºF | |||||||||
| Product Number | N/A 0500072525 | N/A 0500072541 | N/A 0500072566 | N/A 0500072582 | N/A 0500072608 | |||||
| UPC Code | N/A 69029113786 | N/A 69029113787 | N/A 69029113788 | N/A 69029113789 | N/A 69029113790 | |||||
| HPH Code | N/A 034GR0620 | N/A 034GR0623 | N/A 034GR0625 | N/A 034GR0628 | N/A 034GR0629 | |||||
| Weight | N/A 3.6 lb | N/A 4.1 lb | N/A 4.5 lb | N/A 6.5 lb | N/A 7.2 lb | |||||
|
|
||||||||||