| Items |
3/8x1/4-3167-Black 3167 3/8X1/4 XH BLK IMI AAR REDUCER |
1/2x1/4-3167-Black 3167 1/2X1/4 XH BLK IMI AAR REDUCER |
1/2x3/8-3167-Black 3167 1/2X3/8 XH BLK IMI AAR REDUCER |
3/4x3/8-3167-Black 3167 3/4X3/8 XH BLK IMI AAR REDUCER |
3/4x1/2-3167-Black 3167 3/4X1/2 XH BLK IMI AAR REDUCER |
|||||
| Industry Standards/Certifications | N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.3 | |||||||||
| Type | N/A Reducer | |||||||||
| Style | N/A FNPT x FNPT | |||||||||
| Nominal Size | N/A 3/8 x 1/4 in | N/A 1/2 x 1/4 in | N/A 1/2 x 3/8 in | N/A 3/4 x 3/8 in | N/A 3/4 x 1/2 in | |||||
| Material | N/A Malleable Iron conforming ASTM A-197 | |||||||||
| Max. Rated Pressure | N/A 2,000 psi | |||||||||
| Product Number | N/A 0810541201 | N/A 0810541243 | N/A 0810541227 | N/A 0810541284 | N/A 0810541268 | |||||
| UPC Code | N/A 69029166879 | N/A 69029166884 | N/A 69029166881 | N/A 69029166889 | N/A 69029166886 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 0.21 lb | N/A 0.31 lb | N/A 0.34 lb | N/A 0.47 lb | N/A 0.5 lb | |||||
| Coatings | N/A Black | |||||||||
|
|
||||||||||