| Items |
3/4x3/4x1/2-3164R-Black 3164R 3/4X3/4X1/2 XH BLK IMI AAR TEE |
1x1x1/2-3164R-Black 3164R 1X1X1/2 XH BLK IMI AAR TEE |
1x1x3/4-3164R-Black 3164R 1X1X3/4 XH BLK IMI AAR TEE |
1 1/4x1 1/4x1/2-3164R-Black 3164R 11/4X11/4X1/2 XH BLK IMI AAR TEE |
1 1/4x1 1/4x3/4-3164R-Black 3164R 11/4X11/4X3/4 XH BLK IMI AAR TEE |
|||||
| Industry Standards/Certifications | N/A ASME B16.3; ASTM A-197; ASTM A-153 (A); ASME B1 20.1; ASME B16.3 | |||||||||
| Type | N/A Tee | |||||||||
| Style | N/A FNPT x FNPT x FNPT | |||||||||
| Nominal Size | N/A 3/4 x 3/4 x 1/2 in | N/A 1 x 1 x 1/2 in | N/A 1 x 1 x 3/4 in | N/A 1 1/4 x 1 1/4 x 1/2 in | N/A 1 1/4 x 1 1/4 x 3/4 in | |||||
| Material | N/A Malleable Iron conforming ASTM A-197 | |||||||||
| Coatings | N/A Black | |||||||||
| Max. Rated Pressure | N/A 2,000 psi | N/A 2,000 psi | N/A 2,000 psi | N/A 1,500 psi | N/A 1,500 psi | |||||
| Product Number | N/A 0810508689 | N/A 0810508820 | N/A 0810508804 | N/A 0810509000 | N/A 0810508986 | |||||
| UPC Code | N/A 69029156734 | N/A 69029156755 | N/A 69029156752 | N/A 69029156767 | N/A 69029156766 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.9 lb | N/A 1.30 lb | N/A 1.30 lb | N/A 1.7 lb | N/A 1.90 lb | |||||
|
|
||||||||||