| Items |
1/4-3164-Black 3164 1/4 XH BLK IMI AAR TEE |
3/8-3164-Black 3164 3/8 XH BLK IMI AAR TEE |
1/2-3164-Black 3164 1/2 XH BLK IMI AAR TEE |
3/4-3164-Black 3164 3/4 XH BLK IMI AAR TEE |
1-3164-Black 3164 1 XH BLK IMI AAR TEE |
|||||
| Industry Standards/Certifications | N/A ASME B16.3; ASTM A-197; ASTM A-153 (A); ASME B1 20.1; ASME B16.3 | |||||||||
| Type | N/A Tee | |||||||||
| Style | N/A FNPT x FNPT x FNPT | |||||||||
| Nominal Size | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||||
| Material | N/A | |||||||||
| Coatings | N/A Black | |||||||||
| Max. Rated Pressure | N/A 2,000 psi | |||||||||
| Product Number | N/A 0810508200 | N/A 0810508226 | N/A 0810508242 | N/A 0810508267 | N/A 0810508283 | |||||
| UPC Code | N/A 69029156681 | N/A 69029156683 | N/A 69029156686 | N/A 69029156697 | N/A 69029156698 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.27 lb | N/A 0.42 lb | N/A 0.65 lb | N/A 1.1 lb | N/A 1.6 lb | |||||
|
|
||||||||||