| Items |
1/4-3162-Black 3162 1/4 XH BLK IMI AAR 45 ELL |
3/8-3162-Black 3162 3/8 XH BLK IMI AAR 45 ELL |
1/2-3162-Black 3162 1/2 XH BLK IMI AAR 45 ELL |
3/4-3162-Black 3162 3/4 XH BLK IMI AAR 45 ELL |
1-3162-Black 3162 1 XH BLK IMI AAR 45 ELL |
|||||
| Industry Standards/Certifications | N/A ASME B16.3; ASTM A-197; ASTM A-153 Class A; ASME B1.20.1 | |||||||||
| Type | N/A Elbow | |||||||||
| Style | N/A FNPT x FNPT | |||||||||
| Nominal Size | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||||
| Material | N/A Malleable Iron conforming to ASTM A-197 | |||||||||
| Coatings | N/A Black | |||||||||
| Max. Rated Pressure | N/A 2,000 psi | |||||||||
| Product Number | N/A 0810507707 | N/A 0810507723 | N/A 0810507749 | N/A 0810507764 | N/A 0810507780 | |||||
| UPC Code | N/A 69029156625 | N/A 69029156627 | N/A 69029156628 | N/A 69029156629 | N/A 69029156630 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.19 lb | N/A 0.28 lb | N/A 0.43 lb | N/A 0.66 lb | N/A 1.00 lb | |||||
|
|
||||||||||