| Items |
1/2x3/8-3161R-Black 3161R 1/2X3/8 XH BLK IMI AAR 90 ELL |
1x3/4-3161R-Black 3161R 1X3/4 XH BLK IMI AAR 90 ELL |
||
| Industry Standards/Certifications | N/A ASME B16.3; ASTM A-197; ASTM A-153 Class A; ASME B1.20.1 | |||
| Type | N/A Elbow | |||
| Style | N/A FNPT x FNPT | |||
| Nominal Size | N/A 1/2 x 3/8 in | N/A 1 x 3/4 in | ||
| Material | N/A Malleable Iron conforming to ASTM A-197 | |||
| Coatings | N/A Black | |||
| Max. Rated Pressure | N/A 2,000 psi | |||
| Product Number | N/A 0810500629 | N/A 0810500686 | ||
| UPC Code | N/A 69029156574 | N/A 69029156577 | ||
| HPH Code | N/A NA | |||
| Weight | N/A 0.41 lb | N/A 1.00 lb | ||
|
|
||||