| Items |
1/2-1138-Black 1138 1/2 (1138) BLK MI EXTENSION PIECE |
3/4-1138-Black 1138 3/4 (1138) BLK MI EXTENSION PIECE |
1-1138-Black 1138 1 (1138) BLK MI EXTENSION PIECE |
1/2-1138-Galvanized 1138 1/2 (1138) GALV MI EXTENSION PIECE |
3/4-1138-Galvanized 1138 3/4 (1138) GALV MI EXTENSION PIECE |
|||||
| Industry Standards/Certifications | N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1 | |||||||||
| Type | N/A Adapter | |||||||||
| Style | N/A MNPT x FNPT | |||||||||
| Nominal Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1/2 in | N/A 3/4 in | |||||
| Material | N/A Malleable Iron conforming ASTM A-197 | |||||||||
| Coatings | N/A Black | N/A Black | N/A Black | N/A Galvanized | N/A Galvanized | |||||
| Max. Rated Pressure | N/A 300 psi | |||||||||
| Product Number | N/A 0310095419 | N/A 0310095427 | N/A 0310095435 | N/A 0311095418 | N/A 0311095426 | |||||
| UPC Code | N/A 69029142596 | N/A 69029142597 | N/A 69029142598 | N/A 69029142599 | N/A 69029142600 | |||||
| HPH Code | N/A 005GR0659 | N/A 005GR0660 | N/A 005GR0661 | N/A 005GR3659 | N/A 005GR3660 | |||||
| Weight | N/A 0.19 lb | N/A 0.35 lb | N/A 0.48 lb | N/A 0.19 lb | N/A 0.35 lb | |||||
|
|
||||||||||