| Items |
1/4x1/8-1125-Black 1125 1/4X1/8 BLK MI REDUCER |
3/8x1/8-1125-Black 1125 3/8X1/8 BLK MI REDUCER |
3/8x1/4-1125-Black 1125 3/8X1/4 BLK MI REDUCER |
1/2x1/8-1125-Black 1125 1/2X1/8 BLK MI REDUCER |
1/2x1/4-1125-Black 1125 1/2X1/4 BLK MI REDUCER |
|||||
| Industry Standards/Certifications | N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.3 | |||||||||
| Type | N/A Reducer | |||||||||
| Style | N/A FNPT x FNPT | |||||||||
| Nominal Size | N/A 1/4 x 1/8 in | N/A 3/8 x 1/8 in | N/A 3/8 x 1/4 in | N/A 1/2 x 1/8 in | N/A 1/2 x 1/4 in | |||||
| Material | N/A Malleable Iron conforming ASTM A-197 | |||||||||
| Max. Rated Pressure | N/A 300 psi | |||||||||
| Product Number | N/A 0310084801 | N/A 0310085204 | N/A 0310085006 | N/A 0310085808 | N/A 0310085600 | |||||
| UPC Code | N/A 69029134834 | N/A 69029134836 | N/A 69029134835 | N/A 69029134839 | N/A 69029134838 | |||||
| HPH Code | N/A 005GR0576 | N/A 005GR0578 | N/A 005GR0577 | N/A 005GR0581 | N/A 005GR0580 | |||||
| Weight | N/A 0.07 lb | N/A 0.11 lb | N/A 0.11 lb | N/A 0.14 lb | N/A 0.15 lb | |||||
| Coatings | N/A Black | |||||||||
|
|
||||||||||