| Items |
1/2-1124-Black 1124 1/2 BLK MI CAP |
3/4-1124-Black 1124 3/4 BLK MI CAP |
1-1124-Black 1124 1 BLK MI CAP |
1 1/4-1124-Black 1124 11/4 BLK MI CAP |
1 1/2-1124-Black 1124 11/2 BLK MI CAP |
|||||
| Industry Standards/Certifications | N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.3 | |||||||||
| Type | N/A Cap | |||||||||
| Style | N/A FNPT | |||||||||
| Nominal Size | N/A 0.5 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
| Material | N/A Malleable Iron conforming ASTM A-197 | |||||||||
| Coatings | N/A Black | |||||||||
| Max. Rated Pressure | N/A 300 psi | |||||||||
| Product Number | N/A 0318900529 | N/A 0318900560 | N/A 0318900602 | N/A 0318900644 | N/A 0318900685 | |||||
| UPC Code | N/A 69029153566 | N/A 69029153567 | N/A 69029134803 | N/A 69029134804 | N/A 69029134805 | |||||
| HPH Code | N/A 005GR0699 | N/A 005GR0700 | N/A 005GR0701 | N/A 005GR0702 | N/A 005GR0703 | |||||
| Weight | N/A 0.12 lb | N/A 0.22 lb | N/A 0.38 lb | N/A 0.58 lb | N/A 0.73 lb | |||||
|
|
||||||||||