| Items |
1/2-1119-Black 1119 1/2 BLK MI OPEN RETURN BEND |
3/4-1119-Black 1119 3/4 BLK MI OPEN RETURN BEND |
1-1119-Black 1119 1 BLK MI OPEN RETURN BEND |
1 1/4-1119-Black 1119 11/4 BLK MI OPEN RETURN BEND |
1 1/2-1119-Black 1119 11/2 BLK MI OPEN RETURN BEND |
|||||
| Industry Standards/Certifications | N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1 | |||||||||
| Type | N/A Bend | |||||||||
| Style | N/A FNPT x FNPT | |||||||||
| Nominal Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
| Material | N/A Malleable Iron conforming ASTM A-197 | |||||||||
| Coatings | N/A Black | |||||||||
| Max. Rated Pressure | N/A 300 psi | |||||||||
| Product Number | N/A 0310077003 | N/A 0310077201 | N/A 0310077409 | N/A 0310077607 | N/A 0310077805 | |||||
| UPC Code | N/A 69029102565 | N/A 69029102566 | N/A 69029102567 | N/A 69029102568 | N/A 69029102569 | |||||
| HPH Code | N/A 005GR0536 | N/A 005GR0537 | N/A 005GR0538 | N/A 005GR0539 | N/A 005GR0540 | |||||
| Weight | N/A 0.36 lb | N/A 0.64 lb | N/A 1.1 lb | N/A 1.77 lb | N/A 2.55 lb | |||||
|
|
||||||||||