| Items |
1/4-1106-Black 1106 1/4 BLK MI STREET TEE |
3/8-1106-Black 1106 3/8 BLK MI STREET TEE |
1/2-1106-Black 1106 1/2 BLK MI STREET TEE |
3/4-1106-Black 1106 3/4 BLK MI STREET TEE |
1-1106-Black 1106 1 BLK MI STREET TEE |
|||||
| Industry Standards/Certifications | N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1 | |||||||||
| Type | N/A Tee | |||||||||
| Style | N/A FNPT x MNPT x FNPT | |||||||||
| Nominal Size | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||||
| Material | N/A Malleable Iron conforming ASTM A-197 | |||||||||
| Coatings | N/A Black | |||||||||
| Max. Rated Pressure | N/A 300 psi | |||||||||
| Product Number | N/A 0310061601 | N/A 0310061809 | N/A 0310062005 | N/A 0310062203 | N/A 0310062401 | |||||
| UPC Code | N/A 69029102523 | N/A 69029102524 | N/A 69029102525 | N/A 69029102526 | N/A 69029102527 | |||||
| HPH Code | N/A 005GR0423 | N/A 005GR0424 | N/A 005GR0425 | N/A 005GR0426 | N/A 005GR0427 | |||||
| Weight | N/A 0.15 lb | N/A 0.24 lb | N/A 0.34 lb | N/A 0.61 lb | N/A 0.96 lb | |||||
|
|
||||||||||