| Items |
1/2x3/8-1103R-Black 1103R 1/2X3/8 BLK MI 90 STREET ELL |
3/4x1/2-1103R-Black 1103R 3/4X1/2 BLK MI 90 STREET ELL |
1x3/4-1103R-Black 1103R 1X3/4 BLK MI 90 STREET ELL |
1 1/4x1-1103R-Black 1103R 11/4X1 BLK MI 90 STREET ELL |
1 1/4x3/4-1103R-Black 1103R 11/4X3/4 BLK MI 90 STREET ELL |
|||||
| Industry Standards/Certifications | N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.3 | |||||||||
| Type | N/A Elbow | |||||||||
| Style | N/A FNPT x MNPT | |||||||||
| Nominal Size | N/A 1/2 x 3/8 in | N/A 3/4 x 1/2 in | N/A 1 x 3/4 in | N/A 1 1/4 x 1 in | N/A 1 1/4 x 3/4 in | |||||
| Material | N/A Malleable Iron conforming to ASTM A-197 | |||||||||
| Coatings | N/A Black | |||||||||
| Max. Rated Pressure | N/A 300 psi | |||||||||
| Product Number | N/A 0310018809 | N/A 0310019005 | N/A 0310019203 | N/A 0310019401 | N/A 0310019609 | |||||
| UPC Code | N/A 69029102358 | N/A 69029102359 | N/A 69029102360 | N/A 69029102361 | N/A 69029102362 | |||||
| HPH Code | N/A 005GR0140 | N/A 005GR0141 | N/A 005GR0142 | N/A 005GR0143 | N/A 005GR0144 | |||||
| Weight | N/A 0.23 lb | N/A 0.32 lb | N/A 0.54 lb | N/A 0.86 lb | N/A 0.75 lb | |||||
|
|
||||||||||