| Items |
2-FP7460-PTD FP7460 2 PTD FR S.P. TEE |
2-FP7460-GAL FP7460 2 GAL FR S.P. TEE |
2 1/2-FP7460-PTD FP7460 2 1/2 PTD FR S.P. TEE |
2 1/2-FP7460-GAL FP7460 2 1/2 GAL FR S.P. TEE |
3-FP7460-PTD FP7460 3 PTD FR S.P. TEE |
|||||
| Type | N/A Tee | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 2 | N/A 2 | N/A 2 1/2 | N/A 2 1/2 | N/A 3 | |||||
| Body Material | N/A Ductile Iron conforming to ASTM A-536 | |||||||||
| Coatings | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | |||||
| Flow Data | N/A 3.4 ft | N/A 3.4 ft | N/A 4.1 ft | N/A 4.1 ft | N/A 5.1 ft | |||||
| Anvil Product Number | N/A 1605202686 | N/A 1605204427 | N/A 1605202702 | N/A 1605204435 | N/A 1605202728 | |||||
| UPC Code | N/A 69029173412 | N/A 69029174573 | N/A 69029173413 | N/A 69029174574 | N/A 69029173414 | |||||
| HPH Code | N/A 605GR6783A | N/A 605GR6784A | N/A 605GR6783B | N/A 605GR6784B | N/A 605GR6783C | |||||
| Weight | N/A 2.5 lb | N/A 2.5 lb | N/A 3.5 lb | N/A 3.5 lb | N/A 4.8 lb | |||||
|
|
||||||||||