| Items |
4X4X2 1/2-7065-PTD 7065 4X4X21/2 PTD STANDPIPE TEE |
4X4X2 1/2-7065-GAL 7065 4X4X21/2 GAL STANDPIPE TEE |
6X6X2 1/2-7065-PTD 7065 6X6X21/2 PTD STANDPIPE TEE |
6X6X2 1/2-7065-GAL 7065 6X6X21/2 GAL STANDPIPE TEE |
||||
| Type | N/A Tee | |||||||
| Style | N/A Grooved | |||||||
| Nominal Size | N/A 4x4x2 1/2 | N/A 4x4x2 1/2 | N/A 6X6X2 1/2 | N/A 6X6X2 1/2 | ||||
| Body Material | N/A Ductile Iron conforming to ASTM A-536 | |||||||
| Coatings | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | ||||
| Flow Data | N/A 16.8 ft | N/A 16.8 ft | N/A 25.3 ft | N/A 25.3 ft | ||||
| Anvil Product Number | N/A 0390021608 | N/A 0390123388 | N/A 0390021624 | N/A 0390123776 | ||||
| UPC Code | N/A 69029110758 | N/A 69029174583 | N/A 69029110759 | N/A 69029149058 | ||||
| HPH Code | N/A | |||||||
| Weight | N/A 7.6 lb | N/A 7.6 lb | N/A 11.2 lb | N/A 11.2 lb | ||||
|
|
||||||||