| Items |
1-1/4-FP7000-Galvanized-EPDM-Flush Gap FP7000 11/4 GAL 300 LWFG GK CP |
1-1/2-FP7000-Galvanized-EPDM-Flush Gap FP7000 11/2 GAL 300 LWFG GK CP |
2-FP7000-Galvanized-EPDM-Flush Gap FP7000 2 GAL 300 LW FG GK CP |
2-1/2-FP7000-Galvanized-EPDM-Flush Gap FP7000 21/2 GAL 300 LWFG GK CP |
3-FP7000-Galvanized-EPDM-Flush Gap FP7000 3 GAL 300 LW FG GK CP |
|||||
| Industry Standards/Certifications | N/A Cerf/LPCB FM Approved UL/ULc Listed VdS | |||||||||
| Type | N/A Coupling | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 1-1/4 in | N/A 1-1/2 in | N/A 2 in | N/A 2-1/2 in | N/A 3 in | |||||
| Housing Material | N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 | |||||||||
| Coatings | N/A Hot Dipped Zinc Galvanized (optional) | |||||||||
| Gasket Material | N/A Grade “EP” EPDM (Green and Red color code) | |||||||||
| Gasket Type | N/A Flush Gap | |||||||||
| Lubrication | N/A Gruvlok XtremeTM | |||||||||
| Min. Service Temperature Range | N/A -40 ºF | |||||||||
| Max. Service Temperature Range | N/A 250 ºF | |||||||||
| Deflection From CL - Per Coupling | N/A 1° 5' | N/A 0° 57' | N/A 0° 45' | N/A 0° 37' | N/A 0° 31' | |||||
| Deflection From CL - Pipe | N/A 0.23 in18.8 ft | N/A 0.20 in16.5 ft | N/A 0.16 in13.1 ft | N/A 0.13 in10.9 ft | N/A 0.11 in8.9 ft | |||||
| Max. Working Pressure | N/A 600 psi | |||||||||
| Max. End Load | N/A 1299 lb | N/A 1701 lb | N/A 2658 lb | N/A 3895 lb | N/A 5773 lb | |||||
| Min Specified Torque | N/A 30 lb·ft | N/A 30 lb·ft | N/A 30 lb·ft | N/A 30 lb·ft | N/A 80 lb·ft | |||||
| Max Specified Torque | N/A 45 lb·ft | N/A 45 lb·ft | N/A 45 lb·ft | N/A 45 lb·ft | N/A 100 lb·ft | |||||
| Range of Pipe End Separation | N/A 0 - 1/32 in | |||||||||
| Coupling Bolts Size | N/A 3/8 x 2 1/4 in | N/A 3/8 x 2 1/4 in | N/A 3/8 x 2 1/4 in | N/A 3/8 x 2 1/4 in | N/A 1/2 x 2 3/4 in | |||||
| Coupling Bolts Qty. | N/A 2 | |||||||||
| Product Number | N/A 1605106465 | N/A 1605106473 | N/A 1605106481 | N/A 1605106499 | N/A 1605106507 | |||||
| UPC Code | N/A 69029188420 | N/A 69029188421 | N/A 69029188422 | N/A 69029188423 | N/A 69029188424 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 1.4 lb | N/A 1.5 lb | N/A 1.7 lb | N/A 1.90 lb | N/A 4.6 lb | |||||
|
|
||||||||||