| Items |
3X2-7046FP-PTD GRVD E CLAMP-T FP7046 3X2 PTD GRVD E CLAMP-T |
4X2-7046FP-PTD GRVD E CLAMP-T FP7046 4X2 PTD GRVD E CLAMP-T |
4X2 1/2-7046FP-PTD GRVD E CLP-T FP7046 4X21/2 PTD GRVD E CLP-T |
4X3-7046FP-PTD GRVD E CLAMP-T FP7046 4X3 PTD GRVD E CLAMP-T |
5X2 1/2-7046FP-PTD GRVD E CLP-T FP7046 5X21/2 PTD GRVD E CLP-T |
|||||
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | |||||||||
| Type | N/A Branch Outlets | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 3 x 2 in | N/A 4 x 2 in | N/A 4 x 2 1/2 in | N/A 4 x 3 in | N/A 5 x 2 1/2 in | |||||
| Body Material | N/A Ductile Iron conforming to ASTM A 536 | |||||||||
| Gasket | N/A Grade “E” EPDM | |||||||||
| Coatings | N/A Rust inhibiting paint Color: ORANGE | |||||||||
| Min. Service Temperature Range | N/A -40 ºF | |||||||||
| Max. Service Temperature Range | N/A 250 ºF | |||||||||
| Max. Working Pressure | N/A 500 psi | |||||||||
| Product Number | N/A 1605173242 | N/A 1605173366 | N/A 1605173382 | N/A 1605173416 | N/A 1605173531 | |||||
| UPC Code | N/A 69029170229 | N/A 69029170230 | N/A 69029170231 | N/A 69029170232 | N/A 69029170233 | |||||
| Weight | N/A 4.6 lb | N/A 4.6 lb | N/A 5 lb | N/A 5.6 lb | N/A 5.8 lb | |||||
|
|
||||||||||