| Items |
3X2-7072GF-PTD 7072GF 3X2 PTD GRVXFLGD CONC REDUCER |
4X2-7072GF-PTD 7072GF 4X2 PTD GRVXFLGD CONC REDUCER |
4X2 1/2-7072GF-PTD 7072GF 4X2 1/2 PTD GRVXFLGD CONC REDUCER |
4X3-7072GF-PTD 7072GF 4X3 PTD GRVXFLGD CONC REDUCER |
5X3-7072GF-PTD 7072GF 5X3 PTD GRVXFLGD CONC REDUCER |
|||||
| Type | N/A Concentric Reducer | |||||||||
| Style | N/A Groove x Flange | |||||||||
| Nominal Size | N/A 3X2 in | N/A 4X2 in | N/A 4X2 1/2 in | N/A 4X3 in | N/A 5X3 in | |||||
| Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | |||||||||
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | |||||||||
| Industry Standards/Certifications | N/A | |||||||||
| Max. Pressure | N/A | |||||||||
| Flow Data | N/A | |||||||||
| Anvil Product Number | N/A 0390040004 | N/A 0390040046 | N/A 0390040053 | N/A 0390040061 | N/A 0390040129 | |||||
| UPC Code | N/A 66242801175 | N/A 69029165718 | N/A 69029165719 | N/A 69029165720 | N/A 69029165724 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 1.80 lb | N/A 2.5 lb | N/A 2.6 lb | N/A 2.6 lb | N/A 4.5 lb | |||||
|
|
||||||||||