| Items |
2-7053-6D-PTD 7053-6D 2 PTD 11-1/4 LONG RADIUS ELBOW |
2-7053-6D-GAL 7053-6D 2 GAL 11-1/4 LONG RADIUS ELBOW |
2 1/2-7053-6D-PTD 7053-6D 2 1/2 PTD 11-1/4 LONG RADIUS ELBOW |
2 1/2-7053-6D-GAL 7053-6D 2 1/2 GAL 11-1/4 LONG RADIUS ELBOW |
3-7053-6D-PTD 7053-6D 3 PTD 11-1/4 LONG RADIUS ELBOW |
|||||
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | |||||||||
| Type | N/A Elbows | |||||||||
| Style | N/A Long Radius | |||||||||
| Nominal Size | N/A 2 in | N/A 2 in | N/A 2 1/2 in | N/A 2 1/2 in | N/A 3 in | |||||
| Body Material | N/A Carbon steel to ASTM A 53, Grade B. | |||||||||
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | N/A Rust inhibiting paint – Color: ORANGE | |||||
| Product Number | N/A | |||||||||
| UPC Code | N/A | |||||||||
| HPH Code | N/A | |||||||||
| Weight | N/A 3.20 lb | N/A 3.20 lb | N/A 5.3 lb | N/A 5.3 lb | N/A 7.30 lb | |||||
|
|
||||||||||