| Items | 
                                
                                 1/8-2114 2114 - 1/8 3000 FS THRD TEE  | 
                        
                                
                                 1/8-2114-GALV 2114 - 1/8 3000 GALV FS THRD TEE  | 
                        
                                
                                 1/4x1/4x1/8-2114 2114 - 1/4x1/4x1/8 3000 FS THRD TEE  | 
                        
                                
                                 1/4-2114 2114 - 1/4 3000 FS THRD TEE  | 
                        
                                
                                 1/4-2114-GALV 2114 - 1/4 3000 GALV FS THRD TEE  | 
                |||||
| Industry Standards/Certifications | N/A ASME B16.11; ASTM A105; ASTM A182; ASTM A350; ASME B1.20.1 | |||||||||
| Type | N/A Tee | |||||||||
| Connection Type | N/A Threaded | |||||||||
| Nominal Size | N/A 1/8 in | N/A 1/8 in | N/A 1/4 x 1/4 x 1/8 in | N/A 1/4 in | N/A 1/4 in | |||||
| Material | N/A Forged Carbon Steel | |||||||||
| Coatings | N/A Plain | N/A Galvanized | N/A Plain | N/A Plain | N/A Galvanized | |||||
| Class | N/A 3000 | |||||||||
| Product Number | N/A 0361119001 | N/A 0361502156 | N/A 0361122005 | N/A 0361119209 | N/A 0361502172 | |||||
| UPC Code | N/A 69029108841 | N/A 69029184458 | N/A 69029159180 | N/A 69029108842 | N/A 69029131647 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.31 lb | N/A 0.31 lb | N/A 0.42 lb | N/A 0.42 lb | N/A 0.42 lb | |||||
| 
                         | 
                ||||||||||