| Items |
1/4x1/8-2139-GAL 2139 1/4x1/8 GALV FORGED STL HEX BUSHING |
1/4x1/8-2139-PLAIN 2139 1/4x1/8 FORGED STL HEX BUSHING |
3/8x1/8-2139-GAL 2139 3/8x1/8 GALV FORGED STL HEX BUSHING |
3/8x1/8-2139-PLAIN 2139 3/8x1/8 FORGED STL HEX BUSHING |
3/8x1/4-2139-GAL 2139 3/8x1/4 GALV FORGED STL HEX BUSHING |
|||||
| Industry Standards/Certifications | N/A ASME B16.11; ASTM A105; ASTM A182; ASTM A350; ASME B1.20.1 | |||||||||
| Type | N/A Bushing | |||||||||
| Style | N/A MNPT x FNPT | |||||||||
| Nominal Size | N/A 1/4 x 1/8 in | N/A 1/4 x 1/8 in | N/A 3/8 x 1/8 in | N/A 3/8 x 1/8 in | N/A 3/8 x 1/4 in | |||||
| Material | N/A Forged Carbon Steel conforming ASTM A105 | |||||||||
| Finish | N/A Galvanized | N/A Plain | N/A Galvanized | N/A Plain | N/A Galvanized | |||||
| Product Number | N/A 0361309008 | N/A 0361330004 | N/A 0361309057 | N/A 0361330103 | N/A 0361309123 | |||||
| UPC Code | N/A 690291433214 | N/A 690291090202 | N/A 690291846472 | N/A 690291090219 | N/A 690291433221 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.02 lb | N/A 0.02 lb | N/A 0.03 lb | N/A 0.03 lb | N/A 0.03 lb | |||||
|
|
||||||||||