| Items |
1 1/4-66SFTRI-Galvanized-EPDM 66SFTRI 1-1/4 STD FLEX CPLG GALV TRISL |
1 1/2-65SFTRI-Painted-EPDM 65SFTRI 1-1/2 STD FLEX CPLG GRV TRISL |
1 1/2-66SFTRI-Galvanized-EPDM 66SFTRI 1-1/2 STD FLEX CPLG GALV TRISL |
2-65SFTRI-Painted-EPDM 65SFTRI 2 STD FLEX CPLG GRV TRISL |
2-66SFTRI-Galvanized-EPDM 66SFTRI 2 STD FLEX CPLG GALV TRISL |
|||||
| Industry Standards/Certifications | N/A NSF/ANSI 61 | |||||||||
| Type | N/A Standard Weight Flexible Coupling | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 1 1/4 in | N/A 1 1/2 in | N/A 1 1/2 in | N/A 2 in | N/A 2 in | |||||
| Housing Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | |||||||||
| Coatings | N/A Hot dipped galvanized conforming to ASTM A-153 | N/A Orange Paint (rust inhibiting) | N/A Hot dipped galvanized conforming to ASTM A-153 | N/A Orange Paint (rust inhibiting) | N/A Hot dipped galvanized conforming to ASTM A-153 | |||||
| Gasket Material | N/A EPDM | |||||||||
| Gasket Type | N/A Triple Seal Gasket | |||||||||
| Bolt Material | N/A Zinc Electroplated to ASTM-183 Grade 2 | |||||||||
| Heavy Hex Nut | N/A Carbon Steel conforming to ASTM A-563 | |||||||||
| Application | N/A For use with water service, diluted acids, alkali solutions, oil-free air and other chemical services. NOT FOR PETROLEUM, STEAM, OR NATURAL GAS APPLICATIONS. | |||||||||
| Min. Service Temperature Range | N/A -30 ºF | |||||||||
| Max. Service Temperature Range | N/A 230 ºF | |||||||||
| Max. Working Pressure | N/A 1000 psi | |||||||||
| Max. End Gap | N/A 1/8 in | |||||||||
| Deflection from CL Per Coupling | N/A 2.1° | N/A 1.9° | N/A 1.9° | N/A 2.0° | N/A 2.0° | |||||
| Number of Sections | N/A 2 | |||||||||
| Product Number | N/A 4329002800 | N/A 4329004000 | N/A 4329002810 | N/A 4329000500 | N/A 4329002820 | |||||
| UPC Code | N/A 092201408914 | N/A 092201408549 | N/A 092201408921 | N/A 092201408556 | N/A 092201408938 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 2.2 lb | N/A 2.3 lb | N/A 2.3 lb | N/A 2.49 lb | N/A 2.49 lb | |||||
|
|
||||||||||