| Items |
1-7003-Painted-EPDM 7003 1 PTD E GSK HINGELOK CPLG |
1-1/2-7003-Painted-Silicone 7003 1 1/2 PTD L GSK HNGLK CPLG |
1-1/2-7003-Galvanized-EPDM-FG 7003 1 1/2 GAL EP FG HNGLK CPLG |
1-1/2-7003-Galvanized-Silicone 7003 1 1/2 GAL L GSKT HNGLK CPL |
1-1/2-7003-Galvanized-Nitrile-FG 7003 1 1/2 GAL T FG HNGLK CPLG |
|||||
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | |||||||||
| Type | N/A Coupling | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 1 in | N/A 1 1/2 in | N/A 1 1/2 in | N/A 1 1/2 in | N/A 1 1/2 in | |||||
| Housing Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12. | |||||||||
| Coatings | N/A Rust inhibiting paint Color: ORANGE (standard) | N/A Rust inhibiting paint Color: ORANGE (standard) | N/A Hot Dipped Zinc Galvanized | N/A Hot Dipped Zinc Galvanized | N/A Hot Dipped Zinc Galvanized | |||||
| Gasket Material | N/A EPDM | N/A Silicone | N/A EPDM | N/A Silicone | N/A Nitrile | |||||
| Gasket Type | N/A C Style | N/A C Style | N/A Flush Gap | N/A C Style | N/A Flush Gap | |||||
| Handle Material | N/A Cold Rolled Carbon Steel | |||||||||
| Links Material | N/A Cold Rolled Carbon Steel | |||||||||
| Locking Pin Material | N/A Spring Steel | |||||||||
| Lubrication | N/A Standard Gruvlok, Gruvlok XtremeTM | N/A Standard Gruvlok | N/A Standard Gruvlok, Gruvlok XtremeTM | N/A Standard Gruvlok | N/A Standard Gruvlok, Gruvlok XtremeTM | |||||
| Application | N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. For hot water applications the use of Gruvlok Extreme Temperature lubricant is recommended. NSF-61 Certified for cold and hot water applications up through 12". | N/A Recommended for dry, hot air and some high temperature chemical services. DO NOT USE GRUVLOK XTREME LUBRICANT WITH GRADE “L” SILICONE GASKET. | N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. For hot water applications the use of Gruvlok Extreme Temperature lubricant is recommended. NSF-61 Certified for cold and hot water applications up through 12". | N/A Recommended for dry, hot air and some high temperature chemical services. DO NOT USE GRUVLOK XTREME LUBRICANT WITH GRADE “L” SILICONE GASKET. | N/A Recommended for petroleum applications. air with oil vapors and vegetable and mineral oils. NOT FOR USE IN HOT WATER OR HOT AIR. | |||||
| Min. Service Temperature Range | N/A -40 ºF | N/A -40 ºF | N/A -40 ºF | N/A -40 ºF | N/A -20 ºF | |||||
| Max. Service Temperature Range | N/A 250 ºF | N/A 350 ºF | N/A 250 ºF | N/A 350 ºF | N/A 180 ºF | |||||
| Max. Working Pressure | N/A 300 psi | |||||||||
| Max. End Load | N/A 407 lb | N/A 851 lb | N/A 851 lb | N/A 851 lb | N/A 851 lb | |||||
| Range of Pipe End Separation | N/A 0-1/32 in | |||||||||
| Deflection from CL Per Coupling | N/A 1° 22' | N/A 0° 57' | N/A 0° 57' | N/A 0° 57' | N/A 0° 57' | |||||
| Deflection from CL of Pipe | N/A 0.29 in/ft | N/A 0.20 in/ft | N/A 0.20 in/ft | N/A 0.20 in/ft | N/A 0.20 in/ft | |||||
| Product Number | N/A 0390199982 | N/A 0390200236 | N/A 0390209690 | N/A 0390209856 | N/A 0390209773 | |||||
| UPC Code | N/A 66242801817 | N/A 69029173969 | N/A 69029173985 | N/A 69029174001 | N/A 69029173993 | |||||
| Weight | N/A 1.4 lb | N/A 1.7 lb | N/A 1.7 lb | N/A 1.7 lb | N/A 1.7 lb | |||||
|
|
||||||||||