| Items |
1-7001-Galvanized-EPDM 7001 1 GAL STD E GSKT CPLG |
1-7001-Galvanized-EPDM-FG 7001 1 GAL STD E FG GSKT CPLG |
1-7001-Galvanized-Nitrile 7001 1 GAL STD T GSKT CPLG |
1-7001-Galvanized-Nitrile-FG 7001 1 GAL STD T FG GSKT CPLG |
1-7001-Galvanized-Silicone 7001 1 GALV STD L GSKT CPLG |
|||||
| Industry Standards/Certifications | N/A NSF/ANSI 61 | |||||||||
| Type | N/A Coupling | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 1 in | |||||||||
| Housing Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | |||||||||
| Coatings | N/A Hot Dipped Zinc Galvanized | |||||||||
| Gasket Material | N/A EPDM | N/A EPDM | N/A Nitrile | N/A Nitrile | N/A Silicone | |||||
| Gasket Type | N/A C Style | N/A Flush Cap | N/A C Style | N/A Flush Cap | N/A C Style | |||||
| Bolt Material | N/A SAE J429, Grade 5, Zinc Electroplated | |||||||||
| Heavy Hex Nut | N/A ASTM A563, Grade A, Zinc Electroplated | |||||||||
| Coupling Bolts Size | N/A 3/8 x 2 1/4 in | |||||||||
| Coupling Bolts Qty. | N/A 2 | |||||||||
| Hardware Kits | N/A (2) Bolts per ASTM A193, Grade B8 and (2) Heavy Hex Nuts per ASTM A194, Grade 8. 304 Stainless Steel | |||||||||
| Lubrication | N/A Standard Gruvlok, Gruvlok Xtreme™ | N/A Standard Gruvlok, Gruvlok Xtreme™ | N/A Standard Gruvlok, Gruvlok Xtreme™ | N/A Standard Gruvlok, Gruvlok Xtreme™ | N/A Standard Gruvlok | |||||
| Application | N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. For hot water applications the use of Gruvlok Extreme Temperature lubricant is recommended. NSF-61 Certified for cold and hot water applications up through 12". | N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. For hot water applications the use of Gruvlok Extreme Temperature lubricant is recommended. NSF-61 Certified for cold and hot water applications up through 12". | N/A Recommended for petroleum applications. air with oil vapors and vegetable and mineral oils. NOT FOR USE IN HOT WATER OR HOT AIR | N/A Recommended for petroleum applications. air with oil vapors and vegetable and mineral oils. NOT FOR USE IN HOT WATER OR HOT AIR | N/A Recommended for dry, hot air and some high temperature chemical services. | |||||
| Min. Service Temperature Range | N/A -40 ºF | N/A -40 ºF | N/A -20 ºF | N/A -20 ºF | N/A -40 ºF | |||||
| Max. Service Temperature Range | N/A 250 ºF | N/A 250 ºF | N/A 180 ºF | N/A 180 ºF | N/A 350 ºF | |||||
| Max. Working Pressure | N/A 1000 psi | |||||||||
| Max. End Load | N/A 1358 lb | |||||||||
| Range of Pipe End Separation | N/A 0-1/32 in | |||||||||
| Deflection from CL Per Coupling | N/A 1° 22' | |||||||||
| Deflection from CL of Pipe | N/A 0.29 in/ft | |||||||||
| Min. Specified Torque | N/A 30 lb·ft | |||||||||
| Max. Specified Torque | N/A 45 lb·ft | |||||||||
| Product Number | N/A 0390095164 | N/A 0390096709 | N/A 0390095826 | N/A 0390096972 | N/A 0390107001 | |||||
| UPC Code | N/A 69029111118 | N/A 69029173780 | N/A 69029173729 | N/A 69029173798 | N/A 66242801351 | |||||
| HPH Code | N/A 605GR0026 | N/A 605GR0308A | N/A 605GR7301W | N/A 605GR7305A | N/A | |||||
| Weight | N/A 1.30 lb | |||||||||
|
|
||||||||||