| Items |
3/4-188R-OFFSET CPVC COPR HGR 188R 3/4 OFFSET CPVC COPPR HGR |
1-188R-OFFSET CPVC COPR HGR 188R 1 OFFSET CPVC COPPER HGR |
1 1/4-188R-OFFSET CPVC COPR HGR 188R 11/4 OFFSET CPVC COPR HGR |
1 1/2-188R-OFFSET CPVC COPR HGR 188R 11/2 OFFSET CPVC COPR HGR |
2-188R-OFFSET CPVC COPR HGR 188R 2 OFFSET CPVC COPPER HGR |
|||||
| Pipe Size | N/A 3/4 in | N/A 1 in | N/A 1-1/4 in | N/A 1-1/2 in | N/A 2 in | |||||
| Max. Hanger Spacing | N/A 5 1/2 ft | N/A 6 ft | N/A 6 1/2 ft | N/A 7 ft | N/A 8 ft | |||||
| Product Number | N/A 0502002700 | N/A 0502002702 | N/A 0502002704 | N/A 0502002706 | N/A 0502002708 | |||||
| UPC Code | N/A 66242803212 | N/A 66242803213 | N/A 66242803214 | N/A 66242803215 | N/A 66242803216 | |||||
| HPH Code | N/A 034GR4090C | N/A 034GR4090D | N/A 034GR4090E | N/A 034GR4090F | N/A 034GR4090G | |||||
| Weight | N/A 0.13 lb | N/A 0.14 lb | N/A 0.15 lb | N/A 0.17 lb | N/A 0.19 lb | |||||
|
|
||||||||||