| Items |
3/4-188D-TWO HOLE 90 SO F/CPVC 188D 3/4 TWO HOLE 90 SO F/CPVC |
1-188D-TWO HOLE 90 SO F/CPVC 188D 1 TWO HOLE 90 SO F/CPVC |
1 1/4-188D-TWO HOLE 90 SO F/CPVC 188D 11/4 TWOHOLE 90 SO F/CPVC |
1 1/2-188D-TWO HOLE 90 SO F/CPVC 188D 11/2 TWOHOLE 90 SO F/CPVC |
2-188D-TWO HOLE 90 SO F/CPVC 188D 2 TWO HOLE 90 SO F/CPVC |
|||||
| Pipe Size | N/A 3/4 in | N/A 1 in | N/A 1-1/4 in | N/A 1-1/2 in | N/A 2 in | |||||
| Max. Hanger Spacing | N/A 5 1/2 ft | N/A 6 ft | N/A 6 1/2 ft | N/A 7 ft | N/A 8 ft | |||||
| Product Number | N/A 0500381603 | N/A 0500381629 | N/A 0500381645 | N/A 0500381660 | N/A 0500381686 | |||||
| UPC Code | N/A 69029132307 | N/A 69029132309 | N/A 69029132311 | N/A 69029132312 | N/A 69029132320 | |||||
| HPH Code | N/A 034GR1184 | N/A 034GR1185 | N/A 034GR1186 | N/A 034GR1187 | N/A 034GR1188 | |||||
| Weight | N/A 0.09 lb | N/A 0.12 lb | N/A 0.135 lb | N/A 0.125 lb | N/A 0.15 lb | |||||
|
|
||||||||||