| Items |
3/4-187D-TWO HOLE 90 SM F/CPVC 187D 3/4 TWO HOLE 90 SM F/CPVC |
1-187D-TWO HOLE 90 SM F/CPVC 187D 1 TWO HOLE 90 SM F/CPVC |
1 1/4-187D-TWO HOLE 90 SM F/CPVC 187D 11/4 TWOHOLE 90 SM F/CPVC |
1 1/2-187D-TWO HOLE 90 SM F/CPVC 187D 11/2 TWOHOLE 90 SM F/CPVC |
2-187D-TWO HOLE 90 SM F/CPVC 187D 2 TWO HOLE 90 SM F/CPVC |
|||||
| Pipe Size | N/A 3/4 in | N/A 1 in | N/A 1-1/4 in | N/A 1-1/2 in | N/A 2 in | |||||
| Max. Hanger Spacing | N/A 5 1/2 ft | N/A 6 ft | N/A 6 1/2 ft | N/A 7 ft | N/A 8 ft | |||||
| Product Number | N/A 0500381405 | N/A 0500381421 | N/A 0500381447 | N/A 0500381462 | N/A 0500381488 | |||||
| UPC Code | N/A 69029132153 | N/A 69029132298 | N/A 69029132304 | N/A 69029132305 | N/A 69029132306 | |||||
| HPH Code | N/A 034GR1179A | N/A 034GR1180 | N/A 034GR1181 | N/A 034GR1182 | N/A 034GR1183 | |||||
| Weight | N/A 0.086 lb | N/A 0.05 lb | N/A 0.104 lb | N/A 0.112 lb | N/A 0.126 lb | |||||
|
|
||||||||||