| Items |
3/4-186D-TWOHOLE STRAP F/CPVC 186D 3/4 TWOHOLE STRAP F/CPVC |
1-186D-TWOHOLE STRAP F/CPVC 186D 1 TWO HOLE STRAP F/CPVC |
1 1/4-186D-TWOHOLE STRAP F/CPVC 186D 11/4 TWOHOLE STRP F/CPVC |
1 1/2-186D-TWOHOLE STRAP F/CPVC 186D 11/2 TWOHOLE STRP F/CPVC |
2-186D-TWOHOLE STRAP F/CPVC 186D 2 TWO HOLE STRAP F/CPVC |
|||||
| Pipe Size | N/A 3/4 in | N/A 1 in | N/A 1-1/4 in | N/A 1-1/2 in | N/A 2 in | |||||
| Product Number | N/A 0500381207 | N/A 0500381223 | N/A 0500381249 | N/A 0500381264 | N/A 0500381280 | |||||
| UPC Code | N/A 69029132081 | N/A 69029132149 | N/A 69029132150 | N/A 69029132151 | N/A 69029132152 | |||||
| HPH Code | N/A 034GR1174A | N/A 034GR1175A | N/A 034GR1176A | N/A 034GR1177A | N/A 034GR1178 | |||||
| Weight | N/A 0.07 lb | N/A 0.06 lb | N/A 0.088 lb | N/A 0.09 lb | N/A 0.09 lb | |||||
|
|
||||||||||