| Items |
3/4-185-ONEHOLE STRAP F/CPVC 185D 3/4 ONEHOLE STRAP F/CPVC |
1-185-ONEHOLE STRAP F/CPVC 185D 1 ONE HOLE STRAP F/CPVC |
1 1/4-185-ONEHOLE STRAP F/CPVC 185D 11/4 ONEHOLE STRP F/CPVC |
1 1/2-185-ONEHOLE STRAP F/CPVC 185D 11/2 ONEHOLE STRP F/CPVC |
2-185-ONEHOLE STRAP F/CPVC 185D 2 ONE HOLE STRAP F/CPVC |
|||||
| Pipe Size | N/A 3/4 in | N/A 1 in | N/A 1-1/4 in | N/A 1-1/2 in | N/A 2 in | |||||
| Max. Hanger Spacing | N/A 5 1/2 ft | N/A 6 ft | N/A 6 1/2 ft | N/A 7 ft | N/A 8 ft | |||||
| Product Number | N/A 0500381009 | N/A 0500381025 | N/A 0500381041 | N/A 0500381066 | N/A 0500381082 | |||||
| UPC Code | N/A 69029129962 | N/A 69029132076 | N/A 69029132077 | N/A 69029132079 | N/A 69029132080 | |||||
| HPH Code | N/A 034GR1170A | N/A 034GR1171A | N/A 034GR1172A | N/A 034GR1172C | N/A 034GR1173A | |||||
| Weight | N/A 0.09 lb | N/A 0.091 lb | N/A 0.103 lb | N/A 0.136 lb | N/A 0.15 lb | |||||
|
|
||||||||||