| Items |
3/4-184 184 3/4 DOUBLE OFFSET CPVC HGR |
1-184 184 1 DOUBLE OFFSET CPVC HGR |
||
| Industry Standards/Certifications | N/A cULus Listed | |||
| Type | N/A CPVC Pipe Hanger | |||
| Style | N/A Double Offset Hanger and Restrainer | |||
| Material | N/A Carbon Steel | |||
| Finish | N/A Pre-Galvanized per ASTM A653 | |||
| CPVC Pipe Size | N/A 3/4 in | N/A 1 in | ||
| Max. Hanger Spacing | N/A 5 1/2 ft | N/A 6 ft | ||
| Features |
N/A
|
|||
| Product Number | N/A 0502003700 | N/A 0502003702 | ||
| UPC Code | N/A 65280800191 | N/A 65280800192 | ||
| HPH Code | N/A | N/A 034GR8890A | ||
| Weight/100 pcs | N/A 17 lb | |||
|
|
||||