| Items |   1/2x1/2-SP682-EPDM CU 1/2PX1/2PEX F1960 E ADPTCPL |   3/4x3/4-SP682-EPDM CU 3/4PX3/4PEX F1960 E ADPTCPL |   1x1-SP682-EPDM CU 1PX1PEX F1960 E ADPTR CPLG | |||
| Figure No. | N/A SP682 | |||||
| Type | N/A Copper Reducing Coupling | |||||
| Style | N/A Press/PEX | |||||
| Nominal Size | N/A 1/2 x 1/2 in | N/A 3/4 x 3/4 in | N/A 1 x 1 in | |||
| Material | N/A Copper | |||||
| O-Ring Material | N/A EPDM | |||||
| Product Number | N/A 4343008000 | N/A 4343008010 | N/A 4343008020 | |||
| UPC Code | N/A | |||||
| HPH Code | N/A 0 | |||||
| Weight | N/A 0.08 kg0.03 lb | N/A 0.13 kg0.06 lb | N/A 0.21 kg0.09 lb | |||
|  | ||||||
