| Items |   1/2-SP699 SP699 CU 1/2P X 1/2MS EPDM STREET 90 ELL |   3/4-SP699 SP699 CU 3/4P X 3/4MS EPDM STREET 90 ELL |   1-SP699 SP699 CU 1P X 1MS EPDM STREET 90 ELL |   1 1/4-SP699 SP699 CU 11/4P X 11/4MS EPDM STREET 90 ELL |   1 1/2-SP699 SP699 CU 11/2P X 11/2MS EPDM STREET 90 ELL | |||||
| Type | N/A 90° Street Elbow | |||||||||
| Style | N/A Copper Press/FTG | |||||||||
| Nominal Size | N/A 1/2 x 1/2 in | N/A 3/4 x 3/4 in | N/A 1 x 1 in | N/A 1 1/4 x 1 1/4 in | N/A 1 1/2 x 1 1/2 in | |||||
| Material | N/A Copper | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Product Number | N/A 4343000040 | N/A 4343000042 | N/A 4343000044 | N/A 4343000046 | N/A 4343000048 | |||||
| UPC Code | N/A 65280812427 | N/A 65280812428 | N/A 65280812429 | N/A 65280812430 | N/A 65280812431 | |||||
| HPH Code | N/A 212SI0250 | N/A 212SI0252 | N/A 212SI0254 | N/A 212SI0256 | N/A 212SI0258 | |||||
| Weight | N/A 0.104 lb | N/A 0.183 lb | N/A 0.269 lb | N/A 0.404 lb | N/A 0.772 lb | |||||
|  | ||||||||||
