| Items |   1/2x3/8-SP698 SP698 CU 1/2P X 3/8FT EPDM 90 ELL ADAPTER |   1/2x1/2-SP698 SP698 CU 1/2P X 1/2FT EPDM 90 ELL ADAPTER |   1/2x3/4-SP698 SP698 CU 1/2P X 3/4FT EPDM 90 ELL ADAPTER |   3/4x1/2-SP698 SP698 CU 3/4P X 1/2FT EPDM 90 ELL ADAPTER |   3/4x3/4-SP698 SP698 CU 3/4P X 3/4FT EPDM 90 ELL ADAPTER | |||||
| Type | N/A 90° Elbow Adater | |||||||||
| Style | N/A Copper Press/FNPT | |||||||||
| Nominal Size | N/A 1/2 x 3/8 in | N/A 1/2 x 1/2 in | N/A 1/2 x 3/4 in | N/A 3/4 x 1/2 in | N/A 3/4 x 3/4 in | |||||
| Material | N/A Copper | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Product Number | N/A 4343000400 | N/A 4343000402 | N/A 4343000404 | N/A 4343000406 | N/A 4343000408 | |||||
| UPC Code | N/A 65280812439 | N/A 65280812440 | N/A 65280812441 | N/A 65280812442 | N/A 65280812443 | |||||
| HPH Code | N/A 212SI0790A | N/A 212SI0790 | N/A 212SI0790B | N/A 212SI0790E | N/A 212SI0790D | |||||
| Weight | N/A 0.136 lb | N/A 0.181 lb | N/A 0.265 lb | N/A 0.245 lb | N/A 0.299 lb | |||||
|  | ||||||||||
