| Items |   1/2-SP658D SP658D CU 1/2P X 1/2FT EPDM DIELECTRIC UNION |   3/4-SP658D SP658D CU 3/4P X 3/4FT EPDM DIELECTRIC UNION |   1-SP658D SP658D CU 1P X 1FT EPDM DIELECTRIC UNION |   1 1/4-SP658D SP658D CU 11/4P X 11/4FT EPDM DIELECTRIC UNION |   1 1/2-SP658D SP658D CU 11/2P X 11/2FT EPDM DIELECTRIC UNION | |||||
| Type | N/A Union | |||||||||
| Style | N/A Copper Press/FNPT | |||||||||
| Nominal Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
| Material | N/A Copper | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Product Number | N/A 4343005500 | N/A 4343005502 | N/A 4343005504 | N/A 4343005506 | N/A 4343005508 | |||||
| UPC Code | N/A 65280812682 | N/A 65280812683 | N/A 65280812684 | N/A 65280812685 | N/A 65280812686 | |||||
| HPH Code | N/A 212SI0518 | N/A 212SI0518A | N/A 212SI0518B | N/A 212SI0518C | N/A 212SI0518D | |||||
| Weight | N/A 0.816 lb | N/A 1.147 lb | N/A 1.041 lb | N/A 1.537 lb | N/A 1.822 lb | |||||
|  | ||||||||||
