| Items |   1/2-SP649 SP649 CU 1/2P X 1/2MS EPDM STREET 45 ELL |   3/4-SP649 SP649 CU 3/4P X 3/4MS EPDM STREET 45 ELL |   1-SP649 SP649 CU 1P X 1MS EPDM STREET 45 ELL |   1 1/4-SP649 SP649 CU 11/4P X 11/4MS EPDM STREET 45 ELL |   1 1/2-SP649 SP649 CU 11/2P X 11/2MS EPDM STREET 45 ELL | |||||
| Type | N/A 45° Street Elbow | |||||||||
| Style | N/A Copper Press/FTG | |||||||||
| Nominal Size | N/A 1/2 x 1/2 in | N/A 3/4 x 3/4 in | N/A 1 x 1 in | N/A 1 1/4 x 1 1/4 in | N/A 1 1/2 x 1 1/2 in | |||||
| Material | N/A Copper | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Product Number | N/A 4343001400 | N/A 4343001402 | N/A 4343001404 | N/A 4343001406 | N/A 4343001408 | |||||
| UPC Code | N/A 65280812462 | N/A 65280812463 | N/A 65280812464 | N/A 65280812465 | N/A 65280812466 | |||||
| HPH Code | N/A 212SI0286 | N/A 212SI0288 | N/A 212SI0290 | N/A 212SI0292 | N/A 212SI0294 | |||||
| Weight | N/A 0.085 lb | N/A 0.145 lb | N/A 0.20 lb | N/A 0.311 lb | N/A 0.591 lb | |||||
|  | ||||||||||
