| Items |   1/2-SP645 SP645 CU 1/2P X 1/2P EPDM 45 ELL |   3/4-SP645 SP645 CU 3/4P X 3/4P EPDM 45 ELL |   1-SP645 SP645 CU 1P X 1P EPDM 45 ELL |   1 1/4-SP645 SP645 CU 11/4P X 11/4P EPDM 45 ELL |   1 1/2-SP645 SP645 CU 11/2P X 11/2P EPDM 45 ELL | |||||
| Type | N/A 45° Elbow | |||||||||
| Style | N/A Copper Press | |||||||||
| Nominal Size | N/A 1/2 x 1/2 in | N/A 3/4 x 3/4 in | N/A 1 x 1 in | N/A 1 1/4 x 1 1/4 in | N/A 1 1/2 x 1 1/2 in | |||||
| Material | N/A Copper | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Product Number | N/A 4343001200 | N/A 4343001202 | N/A 4343001204 | N/A 4343001206 | N/A 4343001208 | |||||
| UPC Code | N/A 65280812453 | N/A 65280812454 | N/A 65280812455 | N/A 65280812456 | N/A 65280812457 | |||||
| HPH Code | N/A 212SI0268 | N/A 212SI0270 | N/A 212SI0272 | N/A 212SI0274 | N/A 212SI0276 | |||||
| Weight | N/A 0.091 lb | N/A 0.143 lb | N/A 0.219 lb | N/A 0.32 lb | N/A 0.617 lb | |||||
|  | ||||||||||
