| Items |   1/2x1-SP638-EPDM CU 1/2PX1BF EPDM TAILPIECE |   3/4x1-SP638-EPDM CU 3/4PX1BF EPDM TAILPIECE |   1x1-SP638-EPDM CU 1PX1BF EPDM TAILPIECE |   1x1 1/4-SP638-EPDM CU 1PX11/4BF EPDM TAILPIECE | ||||
| Figure No. | N/A SP638 | |||||||
| Type | N/A Union Tailpiece | |||||||
| Style | N/A Press/FNPSM | |||||||
| Nominal Size | N/A 1/2 x 1 in | N/A 3/4 x 1 in | N/A 1 x 1 in | N/A 1 x 1 1/4 in | ||||
| Material | N/A Copper | |||||||
| O-Ring Material | N/A EPDM | |||||||
| Product Number | N/A 4343005600 | N/A 4343005610 | N/A 4343005620 | N/A 4343005630 | ||||
| UPC Code | N/A | |||||||
| HPH Code | N/A 0 | |||||||
| Weight | N/A 0.09 kg0.21 lb | N/A 0.11 kg0.24 lb | N/A 0.12 kg0.27 lb | N/A 0.18 kg0.40 lb | ||||
|  | ||||||||
