| Items |   1/2x1/2x3/4-SP620R SP620R CU 1/2P X 1/2P X 3/4P EPDM RED TEE |   1/2x1/2x1-SP620R SP620R CU 1/2P X 1/2P X 1P EPDM RED TEE |   3/4x1/2x1/2-SP620R SP620R CU 3/4P X 1/2P X 1/2P EPDM RED TEE |   3/4x1/2x3/4-SP620R SP620R CU 3/4P X 1/2P X 3/4P EPDM RED TEE |   3/4x3/4x1/2-SP620R SP620R CU 3/4P X 3/4P X 1/2P EPDM RED TEE | |||||
| Type | N/A Tee Reducer | |||||||||
| Style | N/A Copper Press | |||||||||
| Nominal Size | N/A 1/2 x 1/2 x 3/4 in | N/A 1/2 x 1/2 x 1 in | N/A 3/4 x 1/2 x 1/2 in | N/A 3/4 x 1/2 x 3/4 in | N/A 3/4 x 3/4 x 1/2 in | |||||
| Material | N/A Copper | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Product Number | N/A 4343001800 | N/A 4343001810 | N/A 4343001820 | N/A 4343001830 | N/A 4343001840 | |||||
| UPC Code | N/A 65280812480 | N/A 65280812481 | N/A 65280812482 | N/A 65280812483 | N/A 65280812484 | |||||
| HPH Code | N/A 212SI0406 | N/A 212SI0407 | N/A 212SI0410 | N/A 212SI0412 | N/A 212SI0414 | |||||
| Weight | N/A 0.287 lb | N/A 0.32 lb | N/A 0.278 lb | N/A 0.326 lb | N/A 0.287 lb | |||||
|  | ||||||||||
