| Items |   1/2x3/8-SP608R SP608R CU 1/2P X 3/8FT EPDM RED ADPT CPLG |   1/2x3/4-SP608R SP608R CU 1/2P X 3/4FT EPDM RED ADPT CPLG |   3/4x1/2-SP608R SP608R CU 3/4P X 1/2FT EPDM RED ADPT CPLG |   3/4x1-SP608R SP608R CU 3/4PX1FT EPDM RED ADPTR CPL |   1x1/2-SP608R SP608R CU 1P X 1/2FT EPDM RED ADPT CPLG | |||||
| Type | N/A Adapter | |||||||||
| Style | N/A Copper Press/FNPT | |||||||||
| Nominal Size | N/A 1/2 x 3/8 in | N/A 1/2 x 3/4 in | N/A 3/4 x 1/2 in | N/A 3/4 x 1 in | N/A 1 x 1/2 in | |||||
| Material | N/A Copper | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Product Number | N/A 4343004300 | N/A 4343004310 | N/A 4343004320 | N/A 4343004322 | N/A 4343004340 | |||||
| UPC Code | N/A 65280812631 | N/A 65280812632 | N/A 65280812633 | N/A | N/A 65280812634 | |||||
| HPH Code | N/A 212SI0083A | N/A 212SI0084 | N/A 212SI0086 | N/A | N/A 212SI0089 | |||||
| Weight | N/A 0.09 lb | N/A 0.15 lb | N/A 0.17 lb | N/A 0.25 kg0.11 lb | N/A 0.29 lb | |||||
|  | ||||||||||
