| Items |   1/2x3/8-SP607R SP607R CU 1/2P X 3/8MT EPDM RED ADPT CPLG |   1/2x3/4-SP607R SP607R CU 1/2P X 3/4MT EPDM RED ADPT CPLG |   3/4x1/2-SP607R SP607R CU 3/4P X 1/2MT EPDM RED ADPT CPLG |   3/4x1-SP607R SP607R CU 3/4P X 1MT EPDM RED ADPT CPLG |   1x3/4-SP607R SP607R CU 1P X 3/4MT EPDM RED ADPT CPLG | |||||
| Type | N/A Adapter | |||||||||
| Style | N/A Copper Press/MNPT | |||||||||
| Nominal Size | N/A 1/2 x 3/8 in | N/A 1/2 x 3/4 in | N/A 3/4 x 1/2 in | N/A 3/4 x 1 in | N/A 1 x 3/4 in | |||||
| Material | N/A Copper | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Product Number | N/A 4343003500 | N/A 4343003510 | N/A 4343003520 | N/A 4343003530 | N/A 4343003540 | |||||
| UPC Code | N/A 65280812601 | N/A 65280812602 | N/A 65280812603 | N/A 65280812604 | N/A 65280812605 | |||||
| HPH Code | N/A 212SI0051 | N/A 212SI0050 | N/A 212SI0052 | N/A 212SI0052B | N/A 212SI0056 | |||||
| Weight | N/A 0.08 lb | N/A 0.19 lb | N/A 0.17 lb | N/A 0.30 lb | N/A 0.24 lb | |||||
|  | ||||||||||
